Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0780 Table Work 60Wx30D 60x36
Bill of material
f0780_table_work_60w_x_30d_60_x_36_f0780___table__work__60w_x_30d_60_x_36_
VARIANTNAME
F0780 - Table, Work, 60W x 30D 60"x 36"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0780
VARNOMINALWIDTH
Nominal width
1520
VARNOMINALHEIGHT
Nominal height
740
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
5 -
VARHEIGHT
Height
2.41666666666667 -
VARDEPTH
Depth
2.5 -
VARPRODUCTGUID
Product Guid
91d0c8e6-5156-40a5-a5ed-62cbe6376961
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Work table approximately 29" high X 60" wide X 30" deep with top and four (4) non-folding legs.