Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M9060 Table Minor Surgery Pedestal 4 Section Mobile
Bill of material
m9060_table_minor_surgery_pedestal_4_section_mobile
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M9060
VARNOMINALWIDTH
Nominal width
560
VARNOMINALHEIGHT
Nominal height
1120
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
d5fd8914-6acc-4035-98a1-dac5db8220f9
VARDESCRIPTION
Description
A 4-section, mobile, pedestal mounted minor surgery exam table. Pedestal is mounted on a base with locking casters. Table is made from all stainless steel construction with chromium plated surfaces. Table has a foot control pedal for Trendelenburg and reverse Trendelenburg positions. Table padding is removable for cleaning. Table top consists of four hinged sections. Designed for minor operating rooms or outpatient surgery centers.