Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8234 - S-5 Z-Mini-Klemmen Aluminium 49x46x23x30
Bill of material
SFS 495711
ARTNR
Order number
495711
FN
8234
TYP
Type
F4
MARKE
Marke
S-5! STEHFALZKLEMMEN
LM
Lief.Mat
36239
MKT
Materialkurztext
S-5 Z-Mini Klem Al,34
LTEXT1
Langtext 1
S-5 Z-Mini-Klemmen m. 1 Fixierschraube
LTEXT2
Langtext 2
Aluminium/Schrauben rostfrei A2
LTEXT3
Langtext 3
für gerundete Falzabschlüsse
LTEXT4
Langtext 4
49x46x23x30
D1
Nominal thread diameter
M8 mm
L
Length
30 mm
B
Width
46 mm
H
Height
49 mm
B1
Width
23 mm
H1
Height
35 mm