Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 18
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
3781 - SFS fitting screws KS H steel GS SPT
Bill of material
319146
ARTNR
Order number
FN
3781
CNSORDERNO
Beschreibung
WERKSTOFF
Material
Case hardened steel
OBERFLAECHE
Surface
GS-coated
VERPACKUNG
Packaging
ANT
Drive
H 2
D1
Thread
mm
L
Length
mm
D2
Head diameter
7.1 mm
K
Screw-head height
mm
KL
Clamping length
mm