Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RMU720B-1_BPZ:RMU720B-1
Bill of material
RMU720B-1 Universalregler,2 Regelkreise(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
SA110ID05
Main product group
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Version room control units
Without display
SA71012ID04
Length
173 mm
SA71012ID05
Width
80 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
kg
LINK
http://www.siemens.com/btproduct?BPZ:RMU720B-1
SA810ID03
Order number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC011487
ETIMCLASSN
ETIM Classname
Free programmable controller
IFCEXPORT
IFCAsExport
IfcController.PROGRAMMABLE
OMNICLASSNU
Omnilcass number
23-27 15 23
OMNICLASS
Omniclass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_75_18