Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS DP-3040
Bill of material
72013101
MD01
VAR__MANUID_
72013101
DESCSHORT
Short Description
GEOS DP-3040
DESCLONG
Long Description
Design plate made of V2A stainless steel, 1 piece, for covering the rear side of GEOS 3040 enclosure when using the GEOS MSS mast clamp set<br /><strong>Dimensions: </strong>394 x 294 x 3 mm
INTNO
International product number
4013902625543
MANUID
Product number of the Manufacturer
72013101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS DP-3040
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.89
LENGTH
294
WIDTH
394
DEPTH
3
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04