Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox MPI 060
Bill of material
89510601
MD01
VAR__MANUID_
89510601
DESCSHORT
Short Description
Abox MPI 060
DESCLONG
Long Description
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024., for Abox / Abox Pro 060<br /><strong>Dimensions: </strong>94 x 94 x 2,5 mm
INTNO
International product number
4013902676620
MANUID
Product number of the Manufacturer
89510601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox MPI 060
EF000008
94
EF000040
94
EF000115
true
EF000139
EV006034
EF002169
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.036
LENGTH
94
WIDTH
94
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04