Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS ABL-10
Bill of material
72002001
MD01
VAR__MANUID_
72002001
DESCSHORT
Short Description
GEOS ABL-10
DESCLONG
Long Description
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs., Wall distance 10 mm<br /><strong>Dimensions: </strong>20 x 94 x 10 mm
INTNO
International product number
4013902614196
MANUID
Product number of the Manufacturer
72002001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS ABL-10
EF000215
EV001212
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.07
LENGTH
94
WIDTH
20
DEPTH
10
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04