Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KVR M63
Bill of material
24746301
MD01
VAR__MANUID_
24746301
DESCSHORT
Short Description
KVR M63
DESCLONG
Long Description
Cable gland, IP68, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey, Sealing range 30- 44,5 mm, Thread length 17 mm<br /><strong>Dimensions: </strong>71,5 x 71,5 x 72 mm
INTNO
International product number
4013902858101
MANUID
Product number of the Manufacturer
24746301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KVR M63
EF000007
EV000270
EF000010
EV000164
EF000025
true
EF000084
true
EF000116
7035
EF000139
EV006034
EF000177
55
EF000368
17
EF000734
false
EF000878
true
EF000881
false
EF001062
false
EF001210
true
EF001217
EV009696
EF001257
EV000402
EF001742
-25
EF001758
EV003712
EF002169
EV000139
EF003712
1.500
EF004191
false
EF004685
false
EF005004
false
EF005049
false
EF005268
71.500
EF005337
false
EF005466
30.000
EF005474
EV006619
EF005728
EV000494
EF007838
EV000154
EF007839
63
EF008404
EV000494
EF012184
false
EF012547
false
EF024919
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.103
LENGTH
71.500
WIDTH
71.500
DEPTH
72
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04