Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WST M16
Bill of material
20341601
MD01
VAR__MANUID_
20341601
DESCSHORT
Short Description
WST M16
DESCLONG
Long Description
Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey, Sealing range 5 - 10 mm, Thread length 9 mm<br /><strong>Dimensions: </strong>19,8 x 19,8 x 17 mm
INTNO
International product number
4013902013715
MANUID
Product number of the Manufacturer
20341601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WST M16
EF000007
EV000270
EF000010
-
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
5
EF005114
16
EF005115
-
EF005474
EV006419
EF007789
1
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0013
LENGTH
19.800
WIDTH
19.800
DEPTH
17
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04