Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ADR M40
Bill of material
24904001
MD01
VAR__MANUID_
24904001
DESCSHORT
Short Description
ADR M40
DESCLONG
Long Description
Sealing washers for twist nipple and cable gland with metric thread, polyethylene, natural, internal diameter 40 mm, external diameter 45 mm, thickness 2 mm<br /><strong>Dimensions: </strong>45 x 45 x 2,0 mm
INTNO
International product number
4013902859689
MANUID
Product number of the Manufacturer
24904001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ADR M40
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.005
LENGTH
45
WIDTH
45
DEPTH
2.000
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04