Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Tece
Description
WC-Module mit Hygienespülung - WC-Module mit Hygienespülung
Bill of material
9300101
CNSORDERNO
Article number
PICTURE
Picture
LODLEVEL
LOD Level Help Variable
H
Height adjustment
KT1
Shorttext 1
KT2
Shorttext 1
ZT
Customs code
39229000
WG
Commodity group
908
PG
Product group
2009080010
ME
Unit
pc.
LE1
1
LE2
10
LE3
60
GTIN
IDNR
ASTEXT
Specification text
信息
Specification text
HTML
Website
HTML
EF002169
Material
Steel
EF021320
Self-bearing construction
true
EF000139
Surface
Lacquered
EF005454
Height
1120 - 1320 mm
EF005452
Width
500 mm
EF005457
Depth
150 - 240 mm
EF022822
Flushing reservoir material
Plastic
EF020834
Flushing reservoir quality class
PP
EF024127
Mains water connection
Internal thread
EF020820
Size of mains water threaded connection (inch)
1/2 inch
EF020260
Min. flush water quantity
3 l
EF023792
Max. flushing water quantity
10 l
EF022823
Flushing
Two quantities
EF020698
Adjustable flushing water quantity
true
EF023751
Suitable for front operation
true
EF023752
Suitable for shelf operation
false
EF023081
Min. shelf height
1150 mm
EF021703
Outer drainage tube diameter
110 mm
EF023084
Frame suitable for wc with offset > 60cm
true