Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814037 - Ethernet Spanner, Master to master data exchange, NAT router, 16 digital PNP inp
Bill of material
6814037
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814037
DESCSHORT
Short Description
Ethernet Spanner, Master to master data exchange, NAT router, 16 digital PNP inp
DESCLONG
Long Description
Ethernet Spanner, Master to master data exchange, NAT router, 16 digital PNP inputs, Two separate, electrically isolated Ethernet interfaces, Bidirectional data exchange between two controllers, Protocols: EtherNet/IP, Modbus TCP and PROFINET, PROFINET is supported on Ethernet port P2, 1:1 NAT router, 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin 7/8″ male connector for power supply, Galvanically isolated voltage groups support passive safety, ATEX Zone 2/22, Input diagnostics per port
EAN
4047101331714
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L4-EN1
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink