Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
F0112 - I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 2 A
Bill of material
F0112
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
F0112
DESCSHORT
Short Description
I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 2 A
DESCLONG
Long Description
I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 2 A, 8 digital pnp inputs, and 8 digital outputs, 24 VDC 2 A, Wire-break monitoring, Short-circuit monitoring, Channel-related diagnostics, One channel per connector, Separate actuator power supply, Fibre-glass reinforced PA6 housing, Vibration and shock-resistant, Encapsulated module electronics, Metal connector, Protection class IP67
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FDNP-P0808H-TT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink