Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000553 - excom I/O System, RS485 — Fiber Optic Media Converter for Zone 2
Bill of material
100000553
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000553
DESCSHORT
Short Description
excom I/O System, RS485 — Fiber Optic Media Converter for Zone 2
DESCLONG
Long Description
excom I/O System, RS485 — Fiber Optic Media Converter for Zone 2, Operating voltage 18…32 VDC, Media converter for Profibus-DP, Modbus RTU and byte-oriented serial data telegrams, Automatic detection of the transmission rate, Transmission length up to 2.5 km, Fiber optic ring-capable, Wire break monitoring, Intrinsically safe fiber optic interface, RS485 interface, Mounting in zone 2 allowed
EAN
4047101439779
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FOC12-3G
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink