Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6824200 - piconet Extension Module for IP-Link, 4 Analog Outputs ±10 V
Bill of material
6824200
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824200
DESCSHORT
Short Description
piconet Extension Module for IP-Link, 4 Analog Outputs ±10 V
DESCLONG
Long Description
piconet Extension Module for IP-Link, 4 Analog Outputs ±10 V, 4 analog outputs ±10 V, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179255
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SNNE-04A-0007
BUS
piconet_prm_cad_bus
Nein
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink