Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100012162 - HF Read/Write Head, IO-Link
Bill of material
100012162
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100012162
DESCSHORT
Short Description
HF Read/Write Head, IO-Link
DESCLONG
Long Description
HF Read/Write Head, IO-Link, Operating voltage 11…32 VDC, Non-flush, Threaded barrel, M30 x 1.5, Chrome-plated brass, Process value in 32-byte IO-Link telegram, Operation in SIO mode possible, RSSI value output, Alarm outputs, parameterizable (e.g. for RSSI threshold), Password function for accessing the tag (separate hardware must be used to enable the password function), Operating hours counter, Male connector, M12 × 1, 4-pin
EAN
4047101514193
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN-M30-IOL2-H1141
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
31 mm
DGL
Design
M30 x 1.5
MUT
Number of housing nuts
2
LS
Length of connector
8 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
10 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink