您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6884257
Turck
Power Supplies
power20supplies20for20the20field20ip67
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/power20supplies/power20supplies20for20the20field20ip67/6884257.prj},{NB=6884257},{PREVIEW=../../../_pool_/25/16/6884257.png},{MASSZEICHNUNG=../../../_pool_/25/16/6884257.png},{BMENB=6884257},{DESCSHORT=Compact power supply module in IP67, 24 VDC output voltage - 3.8 A output curren},{DESCLONG=Compact power supply module in IP67, 24 VDC output voltage - 3.8 A output current, Operating voltage 100…240 VAC / 100…300 VDC, Broad temperature range, Status LED},{EAN=4047101385076},{MANUNAME=Turck},{MANUTYPEDESC=PSU67-11-2440/P},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6884257},{DEEPLINK_DEU=https://www.turck.de/de/product/6884257}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
6884257 - Compact power supply module in IP67, 24 VDC output voltage - 3.8 A output curren
Bill of material
6884257
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6884257
DESCSHORT
Short Description
Compact power supply module in IP67, 24 VDC output voltage - 3.8 A output curren
DESCLONG
Long Description
Compact power supply module in IP67, 24 VDC output voltage - 3.8 A output current, Operating voltage 100…240 VAC / 100…300 VDC, Broad temperature range, Status LED
EAN
4047101385076
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PSU67-11-2440/P
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink