Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 14
HELP_VARIABLE
Company
VAG
Description
CEREX 300-L PN 16
Bill of material
Getriebe und Handrad CEREX 300-L_DN200-PN16
PN
Unit pressure rating
16
DN
Nominal size
mm
LODLEVEL
LOD Level
TXT01
Product
VAG CEREX 300 Butterfly Valve
TXT02
DN / PN
TXT03
DN / PN
Mechanism and handwheel
D1
Outer diameter of flange
mm
DK
Pitch circle diameter of flange
mm
N
Total number of holes
L1
Flange width
mm
DKL1
Diameter of disc
mm
H
disk walkout
mm
B
height
mm
M
Diameter of threaded bolt
mm
A
Height of mechanism
mm
LA
height
mm
ISO5210
ISO 5210
H1
Total height
mm
H2
Length of hand lever
mm
H3
Length
mm
D2
Diameter of handle
mm
AK
Disc