Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2801 - Drainage grate
Bill of material
Fig. 2801 600
CODE
2801-060-00
DN
600 mm
FIGUR
2801
LODLEVEL
LOD Level
TYP
Type
060
L2
685 mm
B2
685 mm
L3
680 mm
B3
680 mm
H
42 mm
R
Grate Ø
639 mm
E
Insertion depth
20.5 mm
S
Slot opening
770 cm^2
G
Total weight
39 kg
MOD
Model explanation
INFO
Info
Class A15, according to standard EN 124, perforated, flat, square frame