Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2901 - Drainage grate
Bill of material
Fig. 2901 600
CODE
2901-060-00
DN
600 mm
FIGUR
2901
LODLEVEL
LOD Level
TYP
Type
060
L2
685 mm
B2
685 mm
L3
680 mm
B3
680 mm
H
42 mm
R
Grate
639 mm
E
Insertion depth
21 mm
SH
Slot width
25 mm
S
Slot opening total
900 cm^2
SC
Intake capacity
1600 l/min.
G
Total weight
73 kg
MOD
Model explanation
without lock
INFO
Info
Class C250, According to standard EN 124, Flat, On cement pipe