Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2938 - BIROLL PISO drainage grate
Bill of material
Fig.2938
CODE
FIGUR
2938
LODLEVEL
LOD Level
TYP
Type
L
850 mm
B
mm
H1
225 mm
H2
100 mm
G
Total weight
kg
MOD
Model explanation
with concrete base
INFO
Info
Class C250, According to standard EN 124, Flat, Grate on the roadway side with concrete filling, With damping insert, Without pick hole, Inlet cross section: 450cm², Continuously adjustable in height up to 10cm, Continuously adjustable in inclination up to 7°