您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Fig. 5461 150 179495
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/5461.prj},{NB=179495(400)},{ARTNR=179495},{LODLEVEL=400},{BES=Epoxy coating},{DN=150},{DR=180},{DI=147.2},{L=956},{H=408.0},{AXB=180x275},{L1=331},{SP=19},{PG=1},{W=45.7},{PN=10 (5)},{AX=180},{BX=275},{WSS=0.00},{CUT1=0},{H2=227.510},{L2=183.000},{D=120.064},{WSS2=0.00},{A200=183.00},{B200=186.00},{D200=120.064},{NPK=813.223}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5461 Gas - Fully protected slide gate valve
Bill of material
Fig. 5461 150 179495
ARTNR
Art.-Nr.
179495
179495
LODLEVEL
LOD Level
400
200
400
200
BES
Coating
Epoxy coating
DN
Nominal Diameter
150
150
DR
DR Diameter
180
180
mm
DI
DI Diameter
147.2
147.2
mm
L
Length
956
956
mm
H
Height
408.0
408.0
mm
AXB
180x275
180x275
mm
L1
331
331
mm
SP
DIN No.
19
19
PG
1
W
Weight
45.7
45.7
kg
PN
Nominal Pressure
10 (5)
bar
NPK
412
813.223
813.223