Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-339 - Intermediate plate, 1.1 mm thick
Bill of material
280-339
BESTNR
Item-No.
280-339
AAU733
Description
Intermediate plate, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
43.50 mm
BAE496
min. thickness
1.10 mm
LAENGE
Length
113.00 mm
BAA351
Color
orange
GEWICHT
Weight
4.310 g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4017332262484
AAD931
Customs number
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
280-339
AAW338
Manufacturer product designation
Intermediate plate
AAU734
Manufacturer product description
Intermediate plate, 1.1 mm thick
AAB422
Designed as intermediate plate
No
AAM355
Type of end plate
No
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/280-339