Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-575 - 3-conductor actuator supply terminal block, with ground contact, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
280-575
BESTNR
Item-No.
280-575
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
125 V
STROM
Current intensity
5 A
HOEHE
Height
63.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
90.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
gray
GEWICHT
Weight
17.464 g
ECLASS71
eCl@ss 7.1
27-14-11-28