카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
281-512/281-977 - Fuse plug, with pull-tab, for miniature metric fuses 5 x 20 mm and 5 x 25 mm, with LED indicator, 6 mm wide
Bill of material
281-512/281-977
BESTNR
Item-No.
281-512/281-977
BEZEICHNUNG
Description
Fuse plug, 6.3 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
BREITE
Width
6.00 mm
FARBE
Color
gray
GEWICHT
Weight
6.500 g
BEMERKUNGEN
Comment
Circuit II
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49