您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
283-407 HI
WAGO
PG 01 - Rail mounted terminal blocks
Series 283
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg01/serie283/0283-0407_0999-0962.prj},{NB=283-407_HI},{BESTNR=283-407},{BEZEICHNUNG=Potentialabgriff, 24 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{SPANNUNG=800},{BEMESSSTOSSSPG=8},{STROM=24},{HOEHE=49.80},{BREITE=13.65},{TIEFE=7.40},{FARBE=grau},{GEWICHT=22.100},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-92},{ECLASS81=27-14-11-92},{LINKDE=http://www.wago.com/de/p/},{LINKEN=http://www.wago.com/global/p/}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
283-407 - Power tap, with 500 mm cable, for 16 mm² (283/783 Series) and 35 mm²
Bill of material
283-407_HI
BESTNR
Item-No.
283-407
BEZEICHNUNG
Description
Power tap, 24 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
SPANNUNG
Measured voltage
800
V
BEMESSSTOSSSPG
Rated impulse voltage
8
kV
STROM
Current intensity
24
A
HOEHE
Height
49.80
mm
BREITE
Width
13.65
mm
TIEFE
Depth
7.40
mm
FARBE
Color
gray
GEWICHT
Weight
22.100
g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92