Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2734-402 - Jumper, for conductor entry, 2-way, insulated
Bill of material
2734-402
BESTNR
Item-No.
2734-402
BEZEICHNUNG
Description
Jumper, 10 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
2
HOEHE
Height
3.70 mm
BREITE
Width
6.30 mm
TIEFE
Depth
19.00 mm
FARBE
Color
light gray
GEWICHT
Weight
0.520 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40