Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
2734-1516/310-000 - 1-conductor female connector, 2-row, lever, Push-in CAGE CLAMP®, 1.5 mm², Pin spacing 3.5 mm, 32-pole, 100% protected against mismating
Bill of material
2734-1516/310-000_HI
BESTNR
Item-No.
2734-1516/310-000
BEZEICHNUNG
Description
1-conductor female connector, 2-row, 10.0 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.14 - 1.5 mm²
QUERSCHNITT2
Cross section
26 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
32
HOEHE
Height
21.00 mm
BREITE
Width
58.70 mm
TIEFE
Depth
24.60 mm
ANZAHLKLEMMSTEL
Number of connection points
32
ANZAHLPOTENTIAL
Number of potentials
32
FARBE
Color
light gray
GEWICHT
Weight
45.317 g
ECLASS71
eCl@ss 7.1
27-44-03-09
ECLASS81
eCl@ss 8.1
27-44-03-09