Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
226-110 - End plate for 630 V, cut-out dimensions l 1 1.5 mm / 0.059 in thick
Bill of material
226-110
BESTNR
Item-No.
226-110
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
22.00 mm
BREITE
Width
1.50 mm
TIEFE
Depth
26.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.940 g
ECLASS71
eCl@ss 7.1
27-14-11-33