Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
806-902 to 806-912 - THT male header, Pin spacing 5 mmm black
Bill of material
806-906 HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
RM
PIN SPACING
5.00 mm
P
No. of poles
HOEHE
Height
12.00 mm
BREITE
Width
mm
TIEFE
Depth
2.70 mm
FARBE
Color
black
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-90
ECLASS81
eCl@ss 8.1
27-44-04-90