Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
289-458 - Interface Module, with D-subminiature female connector, 37-pole, for mating connectors with solder connection, Vertical mounting
Bill of material
289-458
BESTNR
Item-No.
289-458
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
P
No. of poles
37
HOEHE
Height
19.00 mm
BREITE
Width
120.00 mm
TIEFE
Depth
63.50 mm
GEWICHT
Weight
79.300 g
ECLASS71
eCl@ss 7.1
27-14-11-52