Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-613 - Interface Module, for flat cable connectors per DIN 41651, 16-pole
Bill of material
289-613
BESTNR
Item-No.
289-613
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
QUERSCHNITT2
Cross section
28 - 12
ABISOLIERLAENGE
Strip length
5 - 6
HOEHE
Height
48.000
BREITE
Width
45.000
TIEFE
Depth
85.000
GEWICHT
Weight
58.728
BEMERKUNGEN
Comment
AC/DC 125 V
ECLASS71
eCl@ss 7.1
27-14-11-52