Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
289-621 - Interface module, with solder pin, Male connector, 37-pole, Mating connector with solder connection, Vertical mounting, Triple-deck PCB terminal blocks, in mounting carrier, with shield connection
Bill of material
289-621
BESTNR
Item-No.
289-621
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
QUERSCHNITT2
Cross section
28 - 12
ABISOLIERLAENGE
Strip length
5 - 6
HOEHE
Height
62.000
BREITE
Width
74.000
TIEFE
Depth
85.000
GEWICHT
Weight
121.172
BEMERKUNGEN
Comment
AC/DC 125 V
ECLASS71
eCl@ss 7.1
27-14-11-52