Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
857-104 - Relay socket, Nominal input voltage: 24 V AC/DC, for 5 mm basic relays, Yellow status indicator
Bill of material
857-104
BESTNR
Item-No.
857-104
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
81.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
gray
GEWICHT
Weight
26.320 g
ECLASS71
eCl@ss 7.1
27-37-16-03
ECLASS81
eCl@ss 8.1
27-37-16-03