카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
243-212 - CONNECTOR FOR EIB APPLICATIONS PUSH-WIRE® CONNECTION
Bill of material
243-212
BESTNR
Item-No.
243-212
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
4 x 0.6 - 0.8 / 4 x 1 mm²
QUERSCHNITT2
Cross section
4 x 22 - 20 / 4 x 18 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
100 V
STROM
Current intensity
6 A
HOEHE
Height
11.50 mm
BREITE
Width
10.00 mm
TIEFE
Depth
10.00 mm
ANZAHLKLEMMSTEL
Number of connection points
8
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
lichtgrau und gelb verrastet
GEWICHT
WEIGHT
1.517 g
ECLASS71
eCl@ss 7.1
27-14-11-04