Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
WAGO
Description
273-403 - PUSH-WIRE CONNECTOR FOR JUNCTION BOXES 3-CONDUCTOR TERMINAL BLOCKS PUSH-WIRE® CONNECTION
Bill of material
273-403
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
3 x 1.5 - 4 mm²
QUERSCHNITT2
Cross section
3 x 14 - 10 AWG
ABISOLIERLAENGE
Strip length
12 - 15 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
P
No. of poles
3
HOEHE
Height
15.50 mm
BREITE
Width
17.50 mm
TIEFE
Depth
23.50 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
WEIGHT
g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04