Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
2773-404 - COMPACT splicing connector, for solid and stranded conductors, max. 4 mm², 4-conductor, transparent housing, red cover, Surrounding air temperature: max 85°C (T85)
Bill of material
2773-404
BESTNR
Item-No.
2773-404
LIEFERLAND
Delivery Country
Norway, Sweden, United Kingdom, United States of Amerika, Canada, Japan, Taiwan
BEZEICHNUNG
Description
COMPACT splicing connector, 4-pole
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 - 4 (e) mm²
QUERSCHNITT2
Cross section
20 - 12 (e) AWG
ABISOLIERLAENGE
Strip length
13 mm
SPANNUNG
Measured voltage
450 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
P
No. of poles
4
HOEHE
Height
6.30 mm
BREITE
Width
21.20 mm
TIEFE
Depth
18.60 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
transparent
GEWICHT
Weight
2.100 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04