Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 11
HELP_VARIABLE
Company
WAGO
Description
264-182 to 264-192 - 2-conductor terminal strip, without push-buttons, suitable for Ex e II applications, with snap-in mounting feet, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 2.5 mm², CAGE CLAMP®
Bill of material
264-186
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
690 V
STROM
Current intensity
23 A
P
No. of poles
HOEHE
Height
22.00 mm
BREITE
Width
mm
TIEFE
Depth
32.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
lichtgrau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x pole width)
ECLASS71
eCl@ss 7.1
27-14-11-06