Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
812-111 TO 812-114 - BUSBAR TERMINAL BLOCKS 16 MM²/AWG 6 FRONT-ENTRY CAGE CLAMP®CONNECTION
Bill of material
812-112
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 - 16 mm²
QUERSCHNITT2
Cross section
14 - 06 AWG
ABISOLIERLAENGE
Strip length
12 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
96 A
P
No. of poles
3
HOEHE
Height
42.50 mm
BREITE
Width
38.00 mm
TIEFE
Depth
43.50 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-46