Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
812-141 - GROUND (EARTH) BUSBAR CARRIER WITH CONTACT TO DIN 35 RAIL
Bill of material
812-141
BESTNR
Item-No.
812-141
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
36.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
54.50 mm
FARBE
Color
grün-gelb
GEWICHT
Weight
20.691 g
ECLASS71
eCl@ss 7.1
27-14-92-14