Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
WAGO
Description
750-653 - SERIAL INTERFACE RS 485 / 9600 / N / 8 / 1 for DIN 35 rail
Bill of material
750-653/000-006
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-24-26-08