Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
WAGO
Description
890-252 - Plug, 2-pole, Cod. B
Bill of material
890-272
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
22 - 16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
11.70 mm
BREITE
Width
10.40 mm
TIEFE
Depth
34.10 mm
FARBE
Color
BEMERKUNGEN
Comment
mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-05