Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
WAGO
Description
890-802/011-000 - Socket for PCBs, angled, 3-pole, Cod. A
Bill of material
890-802/011-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
2
HOEHE
Height
12.20 mm
BREITE
Width
10.40 mm
TIEFE
Depth
22.60 mm
FARBE
Color
GEWICHT
Weight
2.540 g
BEMERKUNGEN
Comment
L N
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05