Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
890-1112 - Plug, 2-pole, Cod. I
Bill of material
890-1112
BESTNR
Item-No.
890-1112
LOG
Level of Geometry
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
22 - 16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
2
HOEHE
Height
11.70 mm
BREITE
Width
10.40 mm
TIEFE
Depth
34.10 mm
FARBE
Color
blau
GEWICHT
Weight
2.530 g
ECLASS71
eCl@ss 7.1
27-44-06-05