Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
2004-541 - End plate for modular TOPJOB®S connector 1.5 mm thick
Bill of material
2004-541
BESTNR
Item-No.
2004-541
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
22.00 mm
BREITE
Width
1.50 mm
TIEFE
Depth
23.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.600 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33