Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
855-2701/035-001 - Plug-in current transformer, Primary rated current: 35 A, Secondary rated current: 1 A, Rated power: 0.2 VA, Accuracy class: 1
Bill of material
855-2701/035-001
BESTNR
Item-No.
855-2701/035-001
BEZEICHNUNG
Description
Plug-in current transformer
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
PRIMAER
Primary rated current
35 A
SEKUNDAER
Secondary rated current
1 A
LEISTUNG
Rated power
0.20 VA
KLASSE
Accuracy class
1
HOEHE
Height
46.00 mm
BREITE
Width
27.00 mm
TIEFE
Depth
23.00 mm
FARBE
Color
black
GEWICHT
Weight
48.400 g
ECLASS71
eCl@ss 7.1
27-21-09-02
ECLASS81
eCl@ss 8.1
27-21-09-02