Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
LDH122 - Moisture measurement in oil
Bill of material
LDH122
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
LDH122: Oil humidity sensor; DC; M12 Connector; IP 68; IP 69K; (7 days / 3 m wa
DESCLONG
Long Description
Oil humidity sensor; DC; M12 Connector; IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68); Ambient temperature -40...85 °C; Pressure rating 50 bar; 1/2" NPT; M12 Connector
BN
Bestellnummer
LDH122
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OIL HUMIDITY SENSOR IO-LINK
ERPGRSUPPLIER
ERP Group Supplier
V4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1