您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Male connectors Reflow soldering termination (THR)
HARTING
PCB connectors
har-flex®
Powered by
CAD模型選擇
har-flex str m 4.85mm 26p PL1 THR
01.09.2021
har-flex str m 4.85mm 26p PL1 250pcs THR
01.09.2021
Har-flex str m thr 1.75mm 100p PL1
01.09.2021
Har-flex str m thr 1.75mm 12p PL1
01.09.2021
Har-flex str m thr 1.75mm 16p PL1
01.09.2021
Har-flex str m thr 1.75mm 20p PL1
01.09.2021
Har-flex str m thr 1.75mm 26p PL1
01.09.2021
Har-flex str m thr 1.75mm 32p PL1
01.09.2021
Har-flex str m thr 1.75mm 40p PL1
01.09.2021
Har-flex str m thr 1.75mm 50p PL1
01.09.2021
Har-flex str m thr 1.75mm 68p PL1
01.09.2021
Har-flex str m thr 1.75mm 6p PL1
01.09.2021
Har-flex str m thr 1.75mm 80p PL1
01.09.2021
Har-flex str m thr 3.25mm 100p PL1
01.09.2021
Har-flex str m thr 3.25mm 12p PL1
01.09.2021
Har-flex str m thr 3.25mm 16p PL1
01.09.2021
har-flex str m thr 3.25mm 20p PL1
01.09.2021
Har-flex str m thr 3.25mm 26p PL1
01.09.2021
Har-flex str m thr 3.25mm 32p PL1
01.09.2021
Har-flex str m thr 3.25mm 40p PL1
01.09.2021
Har-flex str m thr 3.25mm 50p PL1
01.09.2021
Har-flex str m thr 3.25mm 68p PL1
01.09.2021
Har-flex str m thr 3.25mm 6p PL1
01.09.2021
Har-flex str m thr 3.25mm 80p PL1
01.09.2021
har-flex str.male 12p 4.85mm THR
01.09.2021
har-flex str.male 12p 4.85mm THR 220pcs
01.09.2021
har-flex str.male 16p 4.85mm THR
01.09.2021
har-flex str.male 16p 4.85mm THR 220pcs
01.09.2021
har-flex str.male 20p 4.85mm THR
01.09.2021
har-flex str.male 20p 4.85mm THR 220pcs
01.09.2021
har-flex str.male 26p 4.85mm THR
01.09.2021
har-flex str.male 26p 4.85mm THR 220pcs
01.09.2021
har-flex str.male 32p 4.85mm THR
01.09.2021
har-flex str.male 32p 4.85mm THR 220pcs
01.09.2021
har-flex str.male 40p 4.85mm THR
01.09.2021
har-flex str.male 40p 4.85mm THR 220pcs
01.09.2021
har-flex str.male 50p 4.85mm THR
01.09.2021
har-flex str.male 50p 4.85mm THR 220pcs
01.09.2021
har-flex str.male 68p 4.85mm THR
01.09.2021
har-flex str.male 68p 4.85mm THR 220pcs
01.09.2021
har-flex str.male 6p 4.85mm THR
01.09.2021
har-flex str.male 6p 4.85mm THR 220pcs
01.09.2021
har-flex THR ang m 100p PL1
01.09.2021
har-flex THR ang m 100p PL1 440pcs
01.09.2021
har-flex THR ang m 12p PL1
01.09.2021
har-flex THR ang m 12p PL1 440pcs
01.09.2021
har-flex THR ang m 26p PL1
01.09.2021
har-flex THR ang m 26p PL1 440pcs
01.09.2021
har-flex THR ang m 80p PL1
01.09.2021
har-flex THR ang m 80p PL1 440pcs
01.09.2021
har-flex THR str m 1.75mm 100p PL1 220pc
01.09.2021
har-flex THR str m 1.75mm 12p PL1 220pcs
01.09.2021
har-flex THR str m 1.75mm 16p PL1 220pcs
01.09.2021
har-flex THR str m 1.75mm 20p PL1 220pcs
01.09.2021
har-flex THR str m 1.75mm 26p PL1 220pcs
01.09.2021
har-flex THR str m 1.75mm 32p PL1 220pcs
01.09.2021
har-flex THR str m 1.75mm 40p PL1 220pcs
01.09.2021
har-flex THR str m 1.75mm 50p PL1 220pcs
01.09.2021
har-flex THR str m 1.75mm 68p PL1 220pcs
01.09.2021
har-flex THR str m 1.75mm 6p PL1 220pcs
01.09.2021
har-flex THR str m 1.75mm 80p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 100p PL1 220pc
01.09.2021
har-flex THR str m 3.25mm 12p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 16p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 20p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 26p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 32p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 40p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 50p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 68p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 6p PL1 220pcs
01.09.2021
har-flex THR str m 3.25mm 80p PL1 220pcs
01.09.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎