Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PM2054 - all pressure sensors / vacuum sensors
Bill of material
PM2054
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PM2054: Electronic pressure sensor; -0.5...10 bar; -7...145 psi; -50...1000 kpa;
DESCLONG
Long Description
Electronic pressure sensor; -0.5...10 bar; -7...145 psi; -50...1000 kpa; -0.05...1 MPa; Aseptoflex external thread Aseptoflex; analogue signal; 4...20 mA; Connector; -25...125; (145 max. 1h) °C; IP 67; relative pressure
BN
Bestellnummer
PM2054
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PM-010-RES30-E-ZVG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1